1.2.2.1.1.4.54 BLE_GAP_SetGoldenRxPowerRange
C
uint16_t BLE_GAP_SetGoldenRxPowerRange(int8_t upperLimit, int8_t lowerLimit, uint8_t stepDecreasePower);Description
Set the golden receive power range.
Parameters
| Parameter | Description |
|---|---|
| [out] upperLimit | The golden range upper value. No higher than -30dBm. (Unit: dBm) |
| [out] lowerLimit | The golden range lower value. No lower than -80dBm. |
| [out] stepDecreasePower | The maximum decrease power for each single step. (Unit: dBm) |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully set golden receive power range. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid parameters. |