1.2.2.1.1.4.15 BLE_GAP_ExtAdvInit
C
uint16_t BLE_GAP_ExtAdvInit();Description
Initialize BLE GAP extended advertising module.
Note
BLE_GAP_AdvInit is also required for this module enabling.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize BLE GAP extended advertising module. |