1.2.2.1.1.4.42 BLE_GAP_SetDefaultPhy
C
uint16_t BLE_GAP_SetDefaultPhy(uint8_t txPhys, uint8_t rxPhys);Description
Specify the preferred values for the transmitter PHY and receiver PHY to be used for all subsequent connections.
Parameters
| Parameter | Description |
|---|---|
| [in] txPhys | Indicates the transmitter PHYs that the user prefers to use. |
| [in] rxPhys | Indicates the receiver PHYs that the user prefers to use. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully specify the preferred values for the transmitter PHY and receiver PHY to be used for all subsequent connections. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid parameters. |