23.9.5 Permission Group Configuration Register 1
All bits in this register are writable only when CFGCON0.PGLOCK = 0.
There is no Flash location for this register because the purpose of this register to provide software based protection mechanism to device memory mapped region.
| Name: | CFGPGQOS1 |
| Offset: | 0x50 |
| Reset: | 0xe040004c |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WISIBQOS[1:0] | FCQOS[1:0] | DSUPG[1:0] | |||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |||
| Reset | 1 | 1 | 1 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CRYPTOQOS[1:0] | CRYPTOPG[1:0] | ||||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | |||||
| Reset | 0 | 1 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMAPG[1:0] | |||||||||
| Access | R/W/L | R/W/L | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPUQOS[1:0] | CPUPG[1:0] | ||||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | |||||
| Reset | 1 | 1 | 0 | 0 | |||||
Bits 31:30 – WISIBQOS[1:0] Wireless SIB QOS Control Bits
Note: This field is only writable when CFGCON0.PGLOCK = 0.
| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 29:28 – FCQOS[1:0] FC Controller QOS Control Bits
Note: This field is only writable when CFGCON0.PGLOCK = 0.
| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 25:24 – DSUPG[1:0] DSU Permission Group
- DSUPG[1:0] ==
2’b11: Initiator is assigned to Permission Group 3 - DSUPG[1:0] ==
2’b10: Initiator is assigned to Permission Group 2 - DSUPG[1:0] ==
2’b01: Initiator is assigned to Permission Group 1 - DSUPG[1:0] ==
2’b00: Initiator is assigned to Permission Group 0
Note: This field is only writable when CFGCON0.PGLOCK = 0.
Bits 23:22 – CRYPTOQOS[1:0] Crypto QOS Control Bits
Note: This field is only writable when CFGCON0.PGLOCK = 0.
| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 21:20 – CRYPTOPG[1:0] Crypto Permission Group
- CRYPTOPG[1:0] ==
2’b11: Initiator is assigned to Permission Group 3 - CRYPTOPG[1:0] ==
2’b10: Initiator is assigned to Permission Group 2 - CRYPTOPG[1:0] ==
2’b01: Initiator is assigned to Permission Group 1 - CRYPTOPG[1:0] ==
2’b00: Initiator is assigned to Permission Group 0
Note: This field is only writable when CFGCON0.PGLOCK = 0.
Bits 9:8 – DMAPG[1:0] DMA (Rd/Wr) Permission Group
- DMAPG[1:0] ==
2’b11: Initiator is assigned to Permission Group 3 - DMAPG[1:0] ==
2’b10: Initiator is assigned to Permission Group 2 - DMAPG[1:0] ==
2’b01: Initiator is assigned to Permission Group 1 - DMAPG[1:0] ==
2’b00: Initiator is assigned to Permission Group 0
Note: This field is only writable when CFGCON0.PGLOCK = 0.
Bits 3:2 – CPUQOS[1:0] CPU I/D and System Bus QOS Control Bits
Note: This field is only writable when CFGCON0.PGLOCK = 0.
| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 1:0 – CPUPG[1:0] CPU (Code) Permission Group
The CPU Bus host has access to Access Controlled memory regions in the Bus Structure’s Permission Groups SFRs.
- CPUPG[1:0] ==
2’b11: Initiator is assigned to Permission Group 3 - CPUPG[1:0] ==
2’b10: Initiator is assigned to Permission Group 2 - CPUPG[1:0] ==
2’b01: Initiator is assigned to Permission Group 1 - CPUPG[1:0] ==
2’b00: Initiator is assigned to Permission Group 0
Note: CPUPG[1:0] automatically reverts to
2’b00 when the CPU acknowledges entering into an NMI exception.Note: This field is only writable when CFGCON0.PGLOCK = 0.