23.9.10 Peripheral Clock Generator 3
The CFGPCLKGEN3 dictates the peripheral clock selection described in the Clock and Reset Unit chapter. See Clock and Reset Unit (CRU) from Related Links.
There is no Flash location for this register because the purpose of this register is to provide an application-based peripheral clocking selection. This is best handled in the application software drivers.
| Name: | CFGPCLKGEN3 |
| Offset: | 0xA0 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CVDCD | CVDCSEL[2:0] | ETHD | ETHCLKSEL[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TCC0CD | TCC0CSEL[2:0] | ACCD | ACCSEL[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EVSYSC12CD | EVSYSC12SEL[2:0] | EVSYSC11CD | EVSYSC11SEL[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVSYSC10CD | EVSYSC10SEL[2:0] | EVSYSC9CD | EVSYSC9SEL[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – CVDCD CVD Peripheral Clock Enable
Note: This field is only writable when CFGCON0.PGLOCK is
‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 30:28 – CVDCSEL[2:0] CVD Peripheral Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is
‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |
Bit 27 – ETHD Ethernet Peripheral Clock Enable
Note: This field is only writable when
CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 26:24 – ETHCLKSEL[2:0] Ethernet Peripheral Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is
‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |
Bit 23 – TCC0CD TCC0 Peripheral Clock Enable
Note: This field is only writable when
CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 22:20 – TCC0CSEL[2:0] TCC0 Peripheral Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is
‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |
Bit 19 – ACCD Analog Comparator Peripheral Clock Enable
Note: This field is only writable when CFGCON0.PGLOCK is
‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 18:16 – ACCSEL[2:0] Analog Comparator Peripheral Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |
Bit 15 – EVSYSC12CD EVSYS Channel 12 Clock Enable
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 14:12 – EVSYSC12SEL[2:0] EVSYS Channel 12 Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |
Bit 11 – EVSYSC11CD EVSYS Channel 11 Clock Enable
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 10:8 – EVSYSC11SEL[2:0] EVSYS Channel 11 Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |
Bit 7 – EVSYSC10CD EVSYS Channel 10 Clock Enable
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 6:4 – EVSYSC10SEL[2:0] EVSYS Channel 10 Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |
Bit 3 – EVSYSC9CD EVSYS Channel 9 Clock Enable
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | Clock is disabled |
| 1 | Clock is enabled |
Bits 2:0 – EVSYSC9SEL[2:0] EVSYS Channel 9 Clock Selection
Note: This field is only writable when CFGCON0.PGLOCK is ‘
0’.| Value | Description |
|---|---|
| 0 | No clock is selected |
| 1–6 | REFO1–6 clock is selected |
| 7 | Low power clock is selected |