23.9.3 Configuration Control Register 2
This register is loaded with trusted data from FBCFG3/DEVCFG2 during the pre-boot period.
Trusted data from Flash is the configuration word reading from Flash memory which does not receive a BCFG fail status and BINFOVALID = 0. If accompanied by fail status BCFGFAIL (RCON[26]) or blank/erase indication, Reset values (described in the following register description) are retained and new values from FBCFG3 are not loaded.
Under all conditions, Flash loading is omitted for POSCMD[1:0] bits in CFGCON2 register. Hence, writing these bits in Boot Flash must not have an effect on the configuration register.
| Name: | CFGCON2(L) |
| Offset: | 0x20 |
| Reset: | 0x7f7fff38 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DMTEN | DMTCNT[4:0] | WINSZ[1:0] | |||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WDTEN | WINDIS | WDTSPGM | WDTPSR[4:0] | ||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FSCMEN | CKSWEN | WAKE2SPD | SOSCSEL | WDTRMCS[1:0] | POSCMD[1:0] | ||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PMUTEST_VDD_EN | DMTINTV[2:0] | ACMP_CYCLE[2:0] | |||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | ||
| Reset | 0 | 1 | 1 | 1 | 0 | 0 | 0 | ||
Bit 31 – DMTEN Dead Man Timer Enable
00’.| Value | Description |
|---|---|
| 1 | DMT is enabled always and DMTCON.ON bit does not have control |
| 0 | DMT disabled (control is placed on the DMTCON.ON bit) |
Bits 30:26 – DMTCNT[4:0] Dead Man Timer Count Select
00’.| Value | Description |
|---|---|
| 00000 | Counter value is 2^8 for DMTPSCNT[31:0] |
| 00001 | Counter value is 2^9 for DMTPSCNT[31:0] |
| ... | ... |
| 10100 | Counter value is 2^28 for DMTPSCNT[31:0] |
| 10101 | Counter value is 2^29 for DMTPSCNT[31:0] |
| 10110 | Counter value is 2^30 for DMTPSCNT[31:0] |
| 10111 | Counter value is 2^31 for DMTPSCNT[31:0] |
| 11000 - 11111 | Reserved |
Bits 25:24 – WINSZ[1:0] Watchdog Timer Window Size
00’.| Value | Description |
|---|---|
| 00 | Window size is 75% |
| 01 | Window size is 50% |
| 10 | Window size is 37.5% |
| 11 | Window size is 25% |
Bit 23 – WDTEN Watchdog Timer Enable
00’.| Value | Description |
|---|---|
| 1 | WDT is enabled always and WDTCON.ON bit does not have control |
| 0 | WDT is disabled (control is placed on the WDTCON.ON bit) |
Bit 22 – WINDIS Windowed Watchdog Timer Disable
00’.| Value | Description |
|---|---|
| 1 | Standard WDT selected; windowed WDT disabled |
| 0 | Windowed WDT enabled |
Bit 21 – WDTSPGM Watchdog Timer Stop during Flash Programming
00’.| Value | Description |
|---|---|
| 1 | The WDT stops during NVR programming |
| 0 | The WDT runs during NVR programming |
Bits 20:16 – WDTPSR[4:0] Watchdog Timer Post-scale Select Run bits
00’.| Value | Description |
|---|---|
| 10100 | 1:1048576 |
| 10011 | 1:524288 |
| 10010 | 1:262144 |
| 10001 | 1:131072 |
| 10000 | 1:65536 |
| 01111 | 1:32768 |
| 01110 | 1:16384 |
| 01101 | 1:8192 |
| 01100 | 1:4096 |
| 01011 | 1:2048 |
| 01010 | 1:1024 |
| 01001 | 1:512 |
| 01000 | 1:256 |
| 00111 | 1:128 |
| 00110 | 1:64 |
| 00101 | 1:32 |
| 00100 | 1:16 |
| 00011 | 1:8 |
| 00010 | 1:4 |
| 00001 | 1:2 |
| 00000 | 1:1 |
Bit 15 – FSCMEN Fail-Safe Clock Monitor Enable
00’.| Value | Description |
|---|---|
| 1 | FSCM enabled |
| 0 | FSCM disabled |
Bit 14 – CKSWEN Software Clock Switching Enable
00’.| Value | Description |
|---|---|
| 1 | Software clock switching enabled |
| 0 | Software clock switching disabled |
Bit 13 – WAKE2SPD Two-Speed Start-up Enabled in the Sleep mode
00’.| Value | Description |
|---|---|
| 1 | When the device EXITS Sleep mode, the SYS_CLK is from FRC until the selected clock is ready. |
| 0 | Not applicable. |
Bit 12 – SOSCSEL SOSC Selection Configuration
00’.| Value | Description |
|---|---|
| 1 | Crystal (SOSCI/SOSCO) mode |
| 0 | Digital (SCLKI) mode |
Bits 11:10 – WDTRMCS[1:0] WDT RUN Mode Clock Select
00’.| Value | Description |
|---|---|
| 11 | LPRC |
| 10 | Reserved |
| 01 | Reserved |
| 00 | WDT PB Clock (PB1_CLK) |
Bits 9:8 – POSCMD[1:0] Primary Oscillator Configuration
00’.| Value | Description |
|---|---|
| 11 | Primary Oscillator mode is disabled |
| 10 | Reserved |
| 01 | Reserved |
| 00 | Primary Oscillator mode is selected |
Bit 7 – PMUTEST_VDD_EN PMU Test Output or VDD/2 Enable via ADC IE12
00’.| Value | Description |
|---|---|
| 1 | PMU Test output monitor is enabled |
| 0 | VDD/2 Monitor is enabled |
Bits 5:3 – DMTINTV[2:0] Dead Man Timer Count Window Interval
00’.| Value | Description |
|---|---|
| 000 | Window/Interval value is zero for DMTPSINTV[31:0] - Windowed mode is disabled |
| 001 | Window/Interval value is 1/2 Counter value for DMTPSINTV[31:0] |
| 010 | Window/Interval value is 3/4 Counter value for DMTPSINTV[31:0] |
| 011 | Window/Interval value is 7/8 Counter value for DMTPSINTV[31:0] |
| 100 | Window/Interval value is 15/16 Counter value for DMTPSINTV[31:0] |
| 101 | Window/Interval value is 31/32 Counter value for DMTPSINTV[31:0] |
| 110 | Window/Interval value is 63/64 Counter value for DMTPSINTV[31:0] |
| 111 | Window/Interval value is 127/128 Counter value for DMTPSINTV[31:0] |
Bits 2:0 – ACMP_CYCLE[2:0] AC Comparator Result Wait Cycles
00’.| Value | Description |
|---|---|
| n | Wait for 32 µs* ACMP_CYCLE[2:0]+1 cycles to generate comparator done indication |