23.9.14 MISC Debug Register
| Name: | MISCDBG |
| Offset: | 0x120 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CM4SWRST_EN | CLDORDY | ||||||||
| Access | R/W | R | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 15 – CM4SWRST_EN CM4 Software Reset Enable Bit
| Value | Description |
|---|---|
| 1 | CM4 software Reset enabled |
| 0 | CM4 software Reset disabled |
Bit 9 – CLDORDY CLDO Ready Status
| Value | Description |
|---|---|
| 1 | Ready |
| 0 | Not ready |