15.5.5 Cryptographic API
The boot ROM includes an API for direct software access to cryptographic functions. API functions for hashing and AES include a DMA interface so the operations can function on large blocks of SRAM with a single call.
The boot ROM includes an API for direct software access to cryptographic functions. API functions for hashing and AES include a DMA interface so the operations can function on large blocks of SRAM with a single call.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.