15.5.1 Symmetric Encryption/Decryption
Standard AES encryption and decryption with key sizes of 128 bits, 192 bits and 256 bits are supported with a hardware accelerator. AES modes that can be configured include Electronic Code Block (ECB).
Standard AES encryption and decryption with key sizes of 128 bits, 192 bits and 256 bits are supported with a hardware accelerator. AES modes that can be configured include Electronic Code Block (ECB).
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.