35.5.4 DMA
The DMA request lines are connected to the DMA Controller (DMAC). To use DMA requests with this peripheral, the DMAC must be configured first (see Direct Memory Access Controller (DMAC) from Related Links).
The DMA request lines are connected to the DMA Controller (DMAC). To use DMA requests with this peripheral, the DMAC must be configured first (see Direct Memory Access Controller (DMAC) from Related Links).
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.