5.5.1.1 External Antennas
The PIC32WM-BZ6204UE, PIC32WM-BZ6204UC and PIC32WM-BZ6602CE Modules have a small surface mount U.FL connector for an external antenna connection. The choice of antenna is limited to the antenna types that the module was tested and approved for regulatory certification.
The PIC32WM-BZ6204UE, PIC32WM-BZ6204UC and PIC32WM-BZ6602CE Modules are approved to use with the antennas listed in the following table. It is permissible to use a different antenna, provided it is the same antenna type, has the same antenna gain (equal or less than) and similar in-band and out-of-band characteristics are present (refer to antenna specification sheet for cutoff frequencies).
If other antenna types are used, the OEM installer must conduct the necessary assessments and authorize the antenna with the respective regulatory agencies and ensure compliance.
| Antenna No. | Part Number | Manufacturer | Antenna Gain at 2.4G (dBi) | Antenna Type | Cable Length (mm) | Regulatory Certification | |
|---|---|---|---|---|---|---|---|
| FCC/ISED(2)(3) | CE | ||||||
| 1 | ANT-2.4-LPW-125 | Linx Technologies | 2.8 | Dipole | 125 | x | x |
| 2 | RFA-02-L2H1 | Aristotle | 2 | Dipole | 150 | x | x |
| 3 | RFA-02-C2H1-D034 | Aristotle | 2 | Dipole | 150 | x | x |
| 4 | RFA-02-D3 | Aristotle | 2 | Dipole | 150 | x | x |
| 5 | RFDPA870910IMAB308 | Walsin | 2.04 | Dipole | 100 | x | x |
| 6 | W1049B030 | Pulse | 2.85 | Dipole | 76 | x | x |
| 7 | RFDPA870920IMLB301 | Walsin | 1.84 | Dipole | 200 | x | x |
| 8 | RFDPA870920IMAB302 | Walsin | 1.82 | Dipole | 200 | x | x |
| 9 | RFDPA870920IMAB305 | Walsin | 1.82 | Dipole | 200 | x | x |
| 10 | RFDPA870915IMAB306 | Walsin | 1.82 | Dipole | 150 | x | x |
| 11 | FXP840.07.0055B | TAOGLAS | 3.35 | Flex PCB | 55 | x | x |
| 12 | YF0026AA | Quectel | 2.1 | Flex PCB | 100 | x | x |
| 13 | FXP70.07.0053A | TAOGLAS | 1.1 | Flex PCB | 53 | x | x |
| 14 | RFA-02-P05-D034 | Aristotle | 2 | PCB | 150 | x | x |
| 15 | RFA-02-P33-D034 | Aristotle | 2 | PCB | 150 | x | x |
Note:
| |||||||