16.4.5 Interrupts
The interrupt request line is connected to the interrupt controller. Using the Flash controller interrupt(s) requires the NVIC interrupt controller to be configured first.
The interrupt request line is connected to the interrupt controller. Using the Flash controller interrupt(s) requires the NVIC interrupt controller to be configured first.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.