2.3.6.1 Fully Registered I/O Buffers with Synchronous Enable and Asynchronous Preset
(Ask a Question)| Parameter Name | Parameter Definition | Measuring Nodes (from, to)1 |
|---|---|---|
| tOCLKQ | Clock-to-Q of the Output Data Register | H, DOUT |
| tOSUD | Data Setup Time for the Output Data Register | F, H |
| tOHD | Data Hold Time for the Output Data Register | F, H |
| tOSUE | Enable Setup Time for the Output Data Register | G, H |
| tOHE | Enable Hold Time for the Output Data Register | G, H |
| tOPRE2Q | Asynchronous Preset-to-Q of the Output Data Register | L, DOUT |
| tOREMPRE | Asynchronous Preset Removal Time for the Output Data Register | L, H |
| tORECPRE | Asynchronous Preset Recovery Time for the Output Data Register | L, H |
| tOECLKQ | Clock-to-Q of the Output Enable Register | H, EOUT |
| tOESUD | Data Setup Time for the Output Enable Register | J, H |
| tOEHD | Data Hold Time for the Output Enable Register | J, H |
| tOESUE | Enable Setup Time for the Output Enable Register | K, H |
| tOEHE | Enable Hold Time for the Output Enable Register | K, H |
| tOEPRE2Q | Asynchronous Preset-to-Q of the Output Enable Register | I, EOUT |
| tOEREMPRE | Asynchronous Preset Removal Time for the Output Enable Register | I, H |
| tOERECPRE | Asynchronous Preset Recovery Time for the Output Enable Register | I, H |
| tICLKQ | Clock-to-Q of the Input Data Register | A, E |
| tISUD | Data Setup Time for the Input Data Register | C, A |
| tIHD | Data Hold Time for the Input Data Register | C, A |
| tISUE | Enable Setup Time for the Input Data Register | B, A |
| tIHE | Enable Hold Time for the Input Data Register | B, A |
| tIPRE2Q | Asynchronous Preset-to-Q of the Input Data Register | D, E |
| tIREMPRE | Asynchronous Preset Removal Time for the Input Data Register | D, A |
| tIRECPRE | Asynchronous Preset Recovery Time for the Input Data Register | D, A |
Note:
- See Figure 2-24 for more information.