2.3.6.2 Fully Registered I/O Buffers with Synchronous Enable and Asynchronous Clear
(Ask a Question)| Parameter Name | Parameter Definition | Measuring Nodes (from, to)1 |
|---|---|---|
| tOCLKQ | Clock-to-Q of the Output Data Register | HH, DOUT |
| tOSUD | Data Setup Time for the Output Data Register | FF, HH |
| tOHD | Data Hold Time for the Output Data Register | FF, HH |
| tOSUE | Enable Setup Time for the Output Data Register | GG, HH |
| tOHE | Enable Hold Time for the Output Data Register | GG, HH |
| tOCLR2Q | Asynchronous Clear-to-Q of the Output Data Register | LL, DOUT |
| tOREMCLR | Asynchronous Clear Removal Time for the Output Data Register | LL, HH |
| tORECCLR | Asynchronous Clear Recovery Time for the Output Data Register | LL, HH |
| tOECLKQ | Clock-to-Q of the Output Enable Register | HH, EOUT |
| tOESUD | Data Setup Time for the Output Enable Register | JJ, HH |
| tOEHD | Data Hold Time for the Output Enable Register | JJ, HH |
| tOESUE | Enable Setup Time for the Output Enable Register | KK, HH |
| tOEHE | Enable Hold Time for the Output Enable Register | KK, HH |
| tOECLR2Q | Asynchronous Clear-to-Q of the Output Enable Register | II, EOUT |
| tOEREMCLR | Asynchronous Clear Removal Time for the Output Enable Register | II, HH |
| tOERECCLR | Asynchronous Clear Recovery Time for the Output Enable Register | II, HH |
| tICLKQ | Clock-to-Q of the Input Data Register | AA, EE |
| tISUD | Data Setup Time for the Input Data Register | CC, AA |
| tIHD | Data Hold Time for the Input Data Register | CC, AA |
| tISUE | Enable Setup Time for the Input Data Register | BB, AA |
| tIHE | Enable Hold Time for the Input Data Register | BB, AA |
| tICLR2Q | Asynchronous Clear-to-Q of the Input Data Register | DD, EE |
| tIREMCLR | Asynchronous Clear Removal Time for the Input Data Register | DD, AA |
| tIRECCLR | Asynchronous Clear Recovery Time for the Input Data Register | DD, AA |
Note:
- See Figure 2-25 for more information.