50.7.3 PWM Disable Register

This register can only be written if the WPSWS1 and WPHWS1 bits are cleared in the PWM Write Protection Status Register.

Name: PWM_DIS
Offset: 0x08
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CHID3CHID2CHID1CHID0 
Access WWWW 
Reset  

Bits 0, 1, 2, 3 – CHIDx Channel ID

ValueDescription
0

No effect.

1

Disable PWM output for channel x.