50.7.30 PWM Spread Spectrum Register

This register can only be written if the WPSWS3 and WPHWS3 bits are cleared in the PWM Write Protection Status Register.

Only the first 16 bits (channel counter size) are significant.

Name: PWM_SSPR
Offset: 0xA0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        SPRDM 
Access R/W 
Reset 0 
Bit 2322212019181716 
 SPRD[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SPRD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SPRD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 24 – SPRDM Spread Spectrum Counter Mode

ValueDescription
0

Triangular mode. The spread spectrum counter starts to count from -SPRD when the channel 0 is enabled and counts upwards at each PWM period. When it reaches +SPRD, it restarts to count from -SPRD again.

1

Random mode. The spread spectrum counter is loaded with a new random value at each PWM period. This random value is uniformly distributed and is between -SPRD and +SPRD.

Bits 23:0 – SPRD[23:0] Spread Spectrum Limit Value

The spread spectrum limit value defines the range for the spread spectrum counter. It is introduced in order to achieve constant varying PWM period for the output waveform.