50.7.28 PWM Fault Protection Enable Register
This register can only be written if the WPSWS5 and WPHWS5 bits are cleared in the PWM Write Protection Status Register.
Only the first 8 bits (number of fault input pins) of the register fields are significant.
Refer to Section 6.4 “Fault Inputs” for details on fault generation.
| Name: | PWM_FPE |
| Offset: | 0x6C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FPE3[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FPE2[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FPE1[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FPE0[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 0:7, 8:15, 16:23, 24:31 – FPEx Fault Protection Enable for channel x
For each bit y of FPEx, where y is the fault input number:
CAUTION: To prevent an unexpected activation of the fault protection, the
bit y of FPEx field can be set to ‘1’ only if the corresponding FPOL field has been
previously configured to its final value in PWM Fault Mode
Register.
| Value | Description |
|---|---|
| 0 | Fault y is not used for the fault protection of channel x. |
| 1 | Fault y is used for the fault protection of channel x. |