50.7.24 PWM Fault Mode Register

This register can only be written if the WPSWS5 and WPHWS5 bits are cleared in the PWM Write Protection Status Register.

See Fault Inputs for details on fault generation.

CAUTION: To prevent an unexpected activation of the status flag FSy in the PWM Fault Status Register, the bit FMODy can be set to ‘1’ only if the FPOLy bit has been previously configured to its final value.
Name: PWM_FMR
Offset: 0x5C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FFIL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FMOD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FPOL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – FFIL[7:0] Fault Filtering

For each bit y of FFIL, where y is the fault input number:

ValueDescription
0 The fault input y is not filtered.
1 The fault input y is filtered.

Bits 15:8 – FMOD[7:0] Fault Activation Mode

For each bit y of FMOD, where y is the fault input number:

Note:
  1. The peripheral generating the fault.
ValueDescription
0 The fault y is active until the fault condition is removed at the peripheral(1) level.
1 The fault y stays active until the fault condition is removed at the peripheral level(1)AND until it is cleared in the PWM Fault Clear Register.

Bits 7:0 – FPOL[7:0] Fault Polarity

For each bit y of FPOL, where y is the fault input number:

ValueDescription
0 The fault y becomes active when the fault input y is at 0.
1 The fault y becomes active when the fault input y is at 1.