50.7.44 PWM Channel n Period Update Register
This register can only be written if bits WPSWS3 and WPHWS3 are cleared in the PWM Write Protection Status Register.
This register acts as a double buffer for the CPRD value. This prevents an unexpected waveform when modifying the waveform period.
Only the first 16 bits (channel counter size) are significant.
| Name: | PWM_CPRDUPDn |
| Offset: | 0x0210 + n*0x20 [n=0..3] |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CPRDUPD[23:16] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CPRDUPD[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPRDUPD[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
Bits 23:0 – CPRDUPD[23:0] Channel Period Update
If the waveform is left-aligned, then the output waveform period depends on the channel counter source clock and can be calculated:
– By using the PWM peripheral clock divided by a given prescaler value “X” (where X = 2PREA is 1, 2, 4, 8, 16, 32, 64, 128, 256, 512, or 1024). The resulting period formula is:
– By using the PWM peripheral clock divided by a given prescaler value “X” (see above) and by either the DIVA or the DIVB divider. The formula becomes, respectively: or If the waveform is center-aligned, then the output waveform period depends on the channel counter source clock and can be calculated:
– By using the PWM peripheral clock divided by a given prescaler value “X” (where X = 2PREA is 1, 2, 4, 8, 16, 32, 64, 128, 256, 512, or 1024). The resulting period formula is:
– By using the PWM peripheral clock divided by a given prescaler value “X” (see above) and by either the DIVA or the DIVB divider. The formula becomes, respectively: or