13.3.11 DMA Channel x Clear Register

Name: DMAxCLR
Offset: 0x2328, 0x2354, 0x2380, 0x23AC, 0x23D8, 0x2404, 0x2430, 0x245C

Bit 3130292827262524 
 CLR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CLR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CLR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CLR[31:0] Clear Register bits

Setting these bits high results in the corresponding data bit(s) from the DMABUF register being cleared. This action takes place after inverting and before setting, if applicable, and occurs prior to the data reaching their destination.