13.3.12 DMA Channel x Set Register

Name: DMAxSET
Offset: 0x232C, 0x2358, 0x2384, 0x23B0, 0x23DC, 0x2408, 0x2434, 0x2460

Bit 3130292827262524 
 SET[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SET[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SET[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – SET[31:0] Set Register bits

Setting these bits high results in the corresponding data bit(s) from the DMABUF register being set. This action takes place after clear and then inverting, if applicable, and occurs prior to the data reaching their destination.