13.3.7 DMA Channel x Interrupt Register

Legend: C = Clearable bit; HS = Hardware Settable bit

Name: DMAxSTAT
Offset: 0x2318, 0x2344, 0x2370, 0x239C, 0x23C8, 0x23F4, 0x2420, 0x244C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       BWERRBRERR 
Access R/C/HSR/C/HS 
Reset 00 
Bit 76543210 
 ADRERR[1:0]DONEHALFOVERRUN MATCHDBUFWF 
Access R/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR 
Reset 0000000 

Bit 9 – BWERR DMA Fault Status bit 3

ValueDescription
1 A bus read error has occurred; invalid data were received by the DMA.
0 No bus read error has occurred.

Bit 8 – BRERR DMA Fault Status bit 2

ValueDescription
1 A bus read error has occurred; invalid data were received by the DMA.
0 No bus read error has occurred.

Bits 7:6 – ADRERR[1:0] DMA Fault Status bit 1 and bit 0

ValueDescription
11 Address Fault condition(s)
10 Access attempted to address higher than HADDR[23:0], not detected until actual access.
01 Access attempted to address lower than LADDR[23:0], but above the SFR range, not detected.
00 No DMA Fault condition

Bit 5 – DONE DMA Complete Operation Interrupt Flag bit

ValueDescription
1 The DMA channel’s CNT[31:0] counter has reached 0.
0 The DMA channel’s CNT[31:0] counter has not reached 0.

Bit 4 – HALF DMA 50% Watermark Level Interrupt Flag bit

ValueDescription
1 The DMA channel’s CNT[31:0] counter has reached the halfway point towards 0.
0 The DMA channel’s CNT[31:0] counter has not reached the halfway point towards 0.

Bit 3 – OVERRUN DMA Channel Overrun Flag bit

ValueDescription
1 The DMA channel is triggered while it is still completing the operation based on the previous trigger.
0 The overrun condition has not occurred.

Bit 1 – MATCH  Pattern Match Status bit (see Pattern Match)

ValueDescription
1 Pattern match has been detected.
0 Pattern match has not been detected.

Bit 0 – DBUFWF Buffered Data Write Flag bit

ValueDescription
1 The content of the DBUF[31:0] (DMABUF[31:0]) bits has not been stored into the location specified in DADDR[23:0] or SADDR[23:0] in Null Write mode.
0 The content of the DBUF[31:0] (DMABUF[31:0]) bits has been stored into the location specified in DADDR[23:0] or SADDR[23:0] in Null Write mode.