13.3.8 DMA Channel x Source Address Register(1,2)
Note:
- For SFR, the DMA module operates over the entire address range.
- For data space, the DMA module operates over the entire range of available memory.
| Name: | DMAxSRC |
| Offset: | 0x231C, 0x2348, 0x2374, 0x23A0, 0x23CC, 0x23F8, 0x2424, 0x2450 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SADDR[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SADDR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – SADDR[23:0] Source Address bits
These bits indicate the address location from which the DMA module initiates the read operation.
DMAxSRC register is dynamically updated based on SAMODE[1:0] and RELOADS bits.