13.3.14 DMA Channel x Mask Register

Name: DMAxMSK
Offset: 0x2334, 0x2360, 0x238C, 0x23B8, 0x23E4, 0x2410, 0x243C, 0x2468

Bit 3130292827262524 
 MSK[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 MSK[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MSK[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MSK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – MSK[31:0] Mask Register bits

Setting these bits high results in the corresponding data bit(s) from the DMABUF register and DMAxPAT registers being compared in the pattern match operation.