24.4.4.6 Clock Stalling
The controller stalls the SCL clock during specific scenarios of non-HDR transfers. This is to accommodate intermittent system latencies during command pipelining, transmit data pre-fetching, response reading, and so on. The controller also provides additional knobs in the form of Start Thresholds and Buffer Thresholds to avoid clock stalling.
Clock stalling is a feature that helps avoid overrun and underrun errors in the case of SDR, notwithstanding all of the mentioned measures. The controller software receiving these errors is an indication of a larger issue in itself, and neither clock stalling by itself nor termination of transfers during clock stalling is the solution.
| Sl No. | Transfer Command | Previous Command Condition | Condition to Enter Clock Stalling |
|---|---|---|---|
|
I3C/I2C Transfer, ACK/NACK Phase | |||
|
1 |
Write Transfer Regular command |
TOC bit is set to '0'. |
TX-FIFO is empty. |
|
2 |
Read Transfer Regular command |
TOC bit is set to '0'. |
RX-FIFO is full. |
|
3 |
Follow-up Directed CCC command without payload (Immediate/Regular) (Not 1st Directed CCC command) |
Previous Directed CCC command TOC bit is set to '0'. |
CMD-QUEUE is empty. |
|
4 |
Broadcast CCC Transfer with Regular command |
TOC bit is set to '0'. |
TX-FIFO is empty. |
|
5 |
Directed CCC Write Transfer Regular command |
TOC bit is set to '0'. |
TX-FIFO is empty. |
|
6 |
Directed CCC Read Transfer Regular command |
TOC bit is set to '0'. |
RX-FIFO is full. |
|
7 |
Directed CCC command without Payload and ROC bit is set to '1' |
TOC bit is set to '0'. |
RESP-Queue is full. |
|
8 |
Middle of I2C Write Transfer with Regular Transfer command |
NA |
TX-FIFO is empty. |
|
9 |
Middle of I2C Write Transfer with Regular Transfer command |
NA |
RX-FIFO is full. |
|
10 |
End of I2C Write Transfer Regular command (only controller terminates) and TOC bit set to '0'. |
NA |
Next command unavailable. |
|
11 |
End of I2C Write Transfer Regular command (only controller terminates) and ROC bit is set to '1'. |
NA |
RESP-Queue is full. |
|
12 |
End of I2C Read Transfer Regular command (either controller/target terminates) and TOC bit set to '0'. |
NA |
Next command unavailable. |
|
13 |
End of I2C Read Transfer Regular command (only controller terminates) and ROC bit is set to '1'. |
NA |
RESP-Queue is full. |
|
Write Data Transfer, Parity bit | |||
|
14 |
Middle of Write Transfer Regular command |
NA |
TX-FIFO is empty. |
|
15 |
End of Write Transfer Regular command (only controller terminates) and TOC bit set to '0'. |
NA |
Next command unavailable. |
|
16 |
End of Write Transfer Regular command (only controller terminates) and ROC bit is set to '1'. |
NA |
RESP-Queue is full. |
|
I3C Read Transfer, Transition bit | |||
|
17 |
Middle of Read Transfer Regular command |
NA |
RX-FIFO is full. |
|
18 |
End of Read Transfer Regular command (either controller/target terminates) and TOC bit set to '0'. |
NA |
Next command unavailable. |
|
19 |
End of Read Transfer Regular command (only controller terminates) and ROC bit is set to '1'. |
NA |
RESP-Queue is full. |
|
I3C IBI Transfer, Transition bit | |||
|
20 |
Middle of IBI Read Data Transfer |
NA |
IBI-Data FIFO is full. |
|
21 |
Middle of Auto Command Read Data Transfer |
NA |
IBI-Data FIFO is full. |