6.2.9 ECC RAM Status Register

Name: NVMECCSTAT
Offset: 0x3020

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    ESEL  FLEC[1:0] 
Access R/WR/xR/x 
Reset 000 
Bit 76543210 
   SECOSEC  DEDODED 
Access R/C/HSR/C/HSR/C/HSR/C/HS 
Reset 0000 

Bit 12 – ESEL Error Reporting Select bit

ValueDescription
1 Select SEC information for ECCEADDR, ECCEDATAx, ECCVAL, ECCSYN registers.
0 Select DED information for ECCEADDR, ECCEDATAx, ECCVAL, ECCSYN registers.

Bits 9:8 – FLEC[1:0] Fuse Load Error Code bit

ValueDescription
11 One or more DED errors. One or more default fuse values used.
10 One or more DED errors. No default fuse values used.
01 One or more SEC errors. No DED errors
00 No ECC bit errors

Bit 5 – SECO SEC Event Overflow bit

ValueDescription
1 SEC error not captured due to overflow.
0 No SEC error overflow reported.

Bit 4 – SEC SEC Event Reported bit

ValueDescription
1 Single bit error reported.
0 Single bit error not reported.

Bit 1 – DEDO DED Event Overflow bit

ValueDescription
1 DED error not captured due to overflow.
0 No DED error overflow reported.

Bit 0 – DED DED Event Reported bit

ValueDescription
1 Double bit error reported.
0 Double bit error not reported.