Bits 8:0 – ECCVAL[8:0] Error Correcting Code for the Data
bits
These bits register the
Error Correcting Code associated with the NVM read data (taking Fault injections into
account) when the SEC or DED bit is set in the NVMECCSTAT
register.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.