Bits 7:4 – ADDR[7:4] ECC Address of Read Data bits
These bits register the location
of the NVM read data when the SEC or DED bit is set in the NVMECCSTAT
register.
Bits 3:0 – Reserved[3:0]
Maintain as '0'
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.