24.4.5.1.1 Handling GETCAPS CCC
The Target supports GETCAPS CCC with an optional defining byte and returns other capabilities based on the value of the defining byte. The length of data returned depends on the defining byte and its associated capabilities.