24.4.5.1.4 Handling ENTDAA, GETPID and GETDCR

The value of the 48-bit Provisional ID can be programmed in the I3CxCLTMIPIID and I3CxCLTPID. The value of DCR can be programmed in the I3CxTGTCON [DCR] field in the SLV_CHAR_CTRL register. These values are automatically fetched when the ENTDAA, GETPID and GETDCR commands are received.