17.3.3 ITC Status Register

Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCSTAT
Offset: 0x388

Bit 3130292827262524 
 TSTDATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TSTDATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TSTEN    DRDY   
Access R/WR 
Reset 00 
Bit 76543210 
      INT2INT1INT0 
Access HSHSHS 
Reset 000 

Bits 31:16 – TSTDATA[15:0] Test Data Value bits

Bit 15 – TSTEN Test Mode Enable bit

ValueDescription
1

The conversion result is replaced with TSTDATA[15:0] value.

0

The Test mode is disabled.

Bit 10 – DRDY ITC Ready bit

ValueDescription
1 The ITC can be triggered.
0 The ITC is not ready for operation.

Bit 2 – INT2 List 2 Interrupt Flag bit

ValueDescription
1

List 2 generated the ITC interrupt.

0

List 2 did not generate the ITC interrupt.

Bit 1 – INT1 List 1 Interrupt Flag bit

ValueDescription
1

List 1 generated the ITC interrupt.

0

List 1 did not generate the ITC interrupt.

Bit 0 – INT0 List 0 Interrupt Flag bit

ValueDescription
1

List 0 generated the ITC interrupt.

0

List 0 did not generate the ITC interrupt.