13.1.11.5 Window Menu, Configure Window Submenu
This section lists the menu items in the Window menu, Configure Window submenu.
| Command | Action |
|---|---|
| Maximize | Maximizes the active window to the full IDE window size. |
| Float | Opens a floating IDE window with a tab. |
| Float Group | Opens a floating IDE window group with tabs. |
| Minimize | Minimizes the active window to standard size. |
| Minimize Group | Minimizes the window group to standard size. |
| Dock | Restores a floating tab to the main window. |
| Dock Group | Restores a floating tab group to the main window. |
| Clone Document | Opens a new tab for the same document. |
| Split Window | Splits the active document either vertically or horizontally. |
| New Document Tab Group | Splits the editor window into two groups of tabs and separates the selected tab into the new group. |
| Collapse Document Tab Group | Combines separate group of tabs into one group. |