14.11 ITM Display
Display data from SAM ITM trace in this window by selecting . This feature is available for:
See the user’s guide on the product page for details.

ITM Display Controls
In addition to the button icons described below, there are two other controls:
- Output format: ASCII or Hex
- Show port number: Check to show the port number selected under Settings.
| Icon | Function |
|---|---|
![]() | ITM Display Settings - Open the ITM Setting Dialog. Select ITM port(s), output history size, and ITM trace file path. |
![]() | Clear Output - Clear output in display. |
![]() | Open Trace Configuration in Project Properties - Trace and Profiling |
![]() | Open Target Clock Configuration in Project Properties |
![]() | Start Record ITM Trace to File - specified in Settings |
ITM Display Context Menu
| Item | Function |
|---|---|
| Copy | Copy selected text. |
| Select All | Select all text in display |
| Clear Output | Same as button. |