14.17 Memory Windows - 32-Bit Devices
Memory windows (Window>Target Memory Views) display the many types of device memory, such as SFRs and Configuration bits. Use the “Memory” and “Format” drop-down boxes to customize your window.
Some memory windows have additional functionality through associated dialogs.
Note: The Configuration Bits window and the
User ID window are similar for 8-, 16- and 32-bit devices. The only difference is that the
values in the windows reflect the program memory available for the device.