14.1 MPLAB X IDE Windows Behavior
MPLAB X IDE windows each have a specific function to help developers create and debug application code. However, all or some of the windows have features developers need to understand to fully make use each window.
MPLAB X IDE windows each have a specific function to help developers create and debug application code. However, all or some of the windows have features developers need to understand to fully make use each window.