14.15 Memory Windows - 8- and 16-Bit Devices
Memory windows () display the many types of device memory, such as SFRs and Configuration bits. Use the Memory and Format drop-down boxes to customize your window.
Some memory windows have additional functionality through associated dialogs.