29.3.4 Sleep Mode Operation
The WDT will continue to operate in any sleep mode where the source clock is active. The behavior of the Clock Monitor is determined by the WDTMON bit field in the CTRLB register.
The WDT will continue to operate in any sleep mode where the source clock is active. The behavior of the Clock Monitor is determined by the WDTMON bit field in the CTRLB register.