41.5.3 Control C

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
      REFSEL[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – REFSEL[2:0] Reference Selection

This bit field controls the voltage reference for the ADC. Changing to one of the internal references will require a 40 µs initialization time.

ValueNameDescription
0x0 VDD VDD
0x1 - Reserved
0x2 EXTVREF External Reference VREFA for ADC0 and VREFB for ADC1
0x3 - Reserved
0x4 1V024 Internal reference 1.024V
0x5 2V048 Internal reference 2.048V
0x6 4V096 Internal reference 4.096V
0x7 2V500 Internal reference 2.500V