41.5.13 Result
The ADCn.RESULTL and ADCn.RESULTH registers represent the 16-bit value, ADCn.RESULT.
The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
This register is also used and writable in the Functional Safety test mode ACCTEST.
Refer to the Output Formats section for details on the output from this register.
| Name: | RESULT |
| Offset: | 0x0C |
| Reset: | 0x0000 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESULT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RESULT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – RESULT[15:8] Result byte 1
This bit field constitutes the MSB of the 16-bit register.
Bits 7:0 – RESULT[7:0] Result byte 0
This bit field constitutes the LSB of the 16-bit register.