This bit field controls which analog input is connected to the positive input of
the ADC. Changing this setting may require some settling time. Refer to the Electrical Characteristics section for further details.
Note:
- Only available in
ADC0.
| Value | Name | Description |
|---|
| 0x00 |
AIN0 |
ADC input pin
0(1) |
| 0x01 |
AIN1 |
ADC
input pin 1(1) |
| 0x02 |
AIN2 |
ADC input pin
2(1) |
| 0x03 |
AIN3 |
ADC
input pin 3(1) |
| 0x04 |
AIN4 |
ADC
input pin 4 |
| 0x05 |
AIN5 |
ADC
input pin 5 |
| 0x06 |
AIN6 |
ADC
input pin 6 |
| 0x07 |
AIN7 |
ADC
input pin 7 |
| 0x10 |
AIN16 |
ADC input pin
16(1) |
| 0x11 |
AIN17 |
ADC input pin
17(1) |
| 0x12 |
AIN18 |
ADC input pin
18(1) |
| 0x13 |
AIN19 |
ADC input pin
19(1) |
| 0x14 |
AIN20 |
ADC input pin
20(1) |
| 0x15 |
AIN21 |
ADC input pin
21(1) |
| 0x16 |
AIN22 |
ADC input pin
22(1) |
| 0x17 |
AIN23 |
ADC input pin
23(1) |
| 0x18 |
AIN24 |
ADC input pin 24 |
| 0x19 |
AIN25 |
ADC input pin 25 |
| 0x1A |
AIN26 |
ADC input pin 26 |
| 0x1B |
AIN27 |
ADC input pin 27 |
| 0x1C |
AIN28 |
ADC input pin
28(1) |
| 0x1D |
AIN29 |
ADC input pin
29(1) |
| 0x1E |
AIN30 |
ADC input pin
30(1) |
| 0x1F |
AIN31 |
ADC input pin
31(1) |
| 0x40 |
GND |
Ground |
| 0x41 |
VDDCOREDIV4 |
Regulated core voltage divided by 4 |
| 0x42 |
TEMPSENSE |
Temperature sensor(1) |
| 0x44 |
VDDDIV10 |
VDD divided by 10 |
| 0x45 |
VDDIO2DIV10 |
VDDIO2 divided by 10 |
| 0x48 |
DAC0 |
Digital-to-Analog Converter 0 |
| 0x49 |
DACREF0 |
AC0 DAC
voltage reference |
| 0x4A |
DACREF1 |
AC1 DAC
voltage reference |
| 0x4B |
DACREF2 |
AC2 DAC
voltage reference |
| Other |
- |
Reserved |