30.3.4 Configuration Change Protection
This peripheral has registers that can be placed under Configuration Change Protection
(CCP) by writing a ‘1’ to the CCP bit in the CTRLA register. CCP is a
security mechanism to prevent unintentional changes to the SWDT settings. To write to
one of these protected registers, write a given key to the CPU’s CCP register and follow
it by a write access to the protected register within four CPU instructions.
Attempting to write to a protected register without following the appropriate CCP unlock sequence leaves the protected register unchanged and returns a Bus Error on the data bus.
Writing a ‘1’ to the CCP bit in the CTRLA register sets the following
registers under CCP.
| Register | Key |
|---|---|
| SWDT.CTRLA | IOREG |
| SWDT.CTRLB | IOREG |
| SWDT.INTCTRL | IOREG |
| SWDT.INTFLAGS | IOREG |
| SWDT.RESET | IOREG |
| SWDT.WINDOW | IOREG |
| SWDT.COMMAND | IOREG |