30.3.7 Events
The SWDT can generate the following events:
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Peripheral | Event | ||||
| SWDT | ERROR |
SWDT Error | Pulse | CLK_PER | One CLK_PER period |
Note: The conditions for generating an
event are identical to those that will raise the corresponding flag in the Interrupt Flags
(INTFLAGS) register.
The SWDT does not use any events.