30.3.5 Lock Protection

This peripheral has registers that can be placed under Lock Protection, a security mechanism to prevent unintentional changes, by writing a ‘1’ to the LOCK bit in the CTRLA register. Attempting to write to these registers when the LOCK bit is ‘1’ leaves the protected register unchanged and returns a Bus Error on the data bus.

The ENABLE bit in the CTRLA register can never be cleared from software, regardless of whether Lock Protection is active. Once the SWDT is enabled, it can be disabled only by device reset.

The following registers are under Lock Protection:
Table 30-2. Registers Under Lock Protection
RegisterKey
SWDT.CTRLALOCK
SWDT.INTCTRLLOCK
SWDT.RESETLOCK
SWDT.WINDOWLOCK
When Lock Protection is active, the following registers are automatically placed under Configuration Change Protection regardless of the status of the CCP bit in the CTRLA register:
Table 30-3. Registers Automatically Under Configuration Change Protection When Lock Protection Is Active
RegisterKey
SWDT.CTRLBIOREG
SWDT.INTFLAGSIOREG
SWDT.COMMANDIOREG
The following table summarizes the interaction between CCP and Lock Protection:
Table 30-4. Summary of CCP and Lock Protection
CCPLOCKProtection of CTRLB, INTFLAGS, COMMANDProtection of CTRLA, INTCTRL, RESET, WINDOWComment
00No protection. Can be written anytimeNo protection. Can be written anytimeENABLE bit in the CTRLA register can only be written to ‘1’, but not cleared by writing it to ‘0’
10CCP protected. Any write requires a CCP unlock sequenceCCP protected. Any write requires a CCP unlock sequence
X1CCP protected. Any write requires a CCP unlock sequenceLocked. cannot be written, except for the ENABLE bit in the CTRLA register