33.6.14 Interrupt Flag Set

Name: INTFLAGSET
Offset: 0x3C
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TRIGOVRSAMPOVRRESOVRWCMPSAMPRDYRESRDY 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – TRIGOVR Trigger Overrun Interrupt Flag

This flag is cleared by writing a ‘1’ to INTFLAG.TRIGOVR.

This flag is set when a start trigger is received while a conversion is ongoing and will generate an interrupt if INTENCLR/SET.TRIGOVR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit sets the Trigger Overrun interrupt flag.

Bit 4 – SAMPOVR Sample Overwrite Interrupt Flag

This flag is cleared by writing a ‘1’ to INTFLAG.SAMPOVR or by reading the Sample (SAMPLE) register.

This flag is set when an unread sample is overwritten in the Sample (SAMPLE) register and will generate an interrupt if INTENCLR/SET.SAMPOVR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit sets the Sample Overwrite interrupt flag.

Bit 3 – RESOVR Result Overwrite Interrupt Flag

This flag is cleared by writing a ‘1’ to INTFLAG.RESOVR or by reading the Result (RESULT) register..

This flag is set when an unread result is overwritten in the Result (RESULT) register and will generate an interrupt if INTENCLR/SET.RESOVR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit sets the Result Overwrite interrupt flag.

Bit 2 – WCMP Window Comparator Interrupt Flag

This flag is cleared by writing a ‘1’ to INTFLAG.WCMP.

This flag is set when the conversion or accumulation is complete, and the thresholds match the selected window comparator source and mode, as configured in the Window Mode Source and Window Comparator Mode bit fields in the Window Control register (WINCTRL.WINSRC and WINCTRL.WINMODE). When set, it will generate an interrupt if INTENCLR/SET.WCMP is ‘1’

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit sets the Window Comparator interrupt flag.

Bit 1 – SAMPRDY Sample Ready Interrupt Flag

This flag is cleared by writing a ‘1’ to INTFLAG.SAMPRDY.

This flag is set when a conversion is complete, and a new sample is ready, and will generate an interrupt if INTENCLR/SET.SAMPRDY is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit sets the Sample Ready interrupt flag.

Bit 0 – RESRDY Result Ready Interrupt Flag

This flag is cleared by writing a ‘1’ to INTFLAG.RESRDY.

This flag is set when a conversion or accumulation is complete, and a new result is ready, and will generate an interrupt if INTENCLR/SET.RESRDY is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit sets the Result Ready interrupt flag.