4.3.2 Data Space Addressing
The Data Space is split into two blocks as X and Y data memory. Each memory block has its own independent Address Generation Unit (AGU). The MCU class of instructions operates solely through the X memory AGU, which accesses the entire memory map as one linear data space. Certain DSP instructions operate through the X and Y AGUs to support dual operand reads, which split the data address space into two parts.
In dsPIC33A devices, overhead-free circular buffers (Modulo Addressing mode) are supported in both X and Y address spaces. The Modulo Addressing removes the software boundary checking overhead for DSP algorithms. The X AGU Circular Addressing can be used with any of the MCU class of instructions. The X AGU also supports the Bit-Reversed Addressing mode to greatly simplify input or output data reordering for radix-2 FFT algorithms.