4.3.15 Loop Constructs
The dsPIC33A CPU supports two REPEAT constructs to provide unconditional automatic program loop control. The REPEAT instruction implements a single instruction program loop. REPEAT instructions use control bits within the CPU STATUS Register (SR) to temporarily modify the CPU operation.