4.3.10 Software Stack Pointer
00’ by the hardware.W15 is initialized to 0x4000 during all Resets. This address ensures that the Software Stack Pointer points to valid RAM in all devices and permits stack availability for non-maskable trap exceptions. These can occur before the SSP is initialized by the user software. Reprogramming the SSP to any location within the data space is possible during initialization.
The Software Stack Pointer always points to the first available free word in the data space (RAM) and fills the software stack, working from lower addresses toward higher ones. Figure 4-4 illustrates how it pre-decrements for a stack pop (read) and post-increments for a stack push (write).
When the PC is pushed onto the stack, PC[23:0] are pushed onto the first available stack word, as shown in Figure 4-4.
CALL Instruction