15.4.40 CAN 2 Filter x Object Register(1), (2)

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxFLTOBJyT: Accesses the top byte FLTOBJy[31:24].
    • CxFLTOBJyU: Accesses the upper byte FLTOBJy[23:16].
    • CxFLTOBJy: Accesses the byte FLTOBJy[31:0].
  2. [x] denotes Filter number, from 0 to 15.
Name: C2FLTOBJx
Offset: 0x29B0, 0x29B8, 0x29C0, 0x29C8, 0x29D0, 0x29D8, 0x29E0, 0x29E8, 0x29F0, 0x29F8, 0x2A00, 0x2A08, 0x2A10, 0x2A18, 0x2A20, 0x2A28

Bit 3130292827262524 
  EXIDESID11EID[17:13] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 EID[12:5] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 EID[4:0]SID[10:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 30 – EXIDE Extended Identifier Enable bit

ValueNameDescription
1 MIDE = 1 Matches only messages with Extended Identifier addresses.
0 MIDE = 1 Matches only messages with Standard Identifier addresses.
x MIDE = 0 Reserved

Bit 29 – SID11 12th bit of Standard Identifier Filter bit

Bits 28:11 – EID[17:0] Extended Identifier Filter bits

In DeviceNet mode, these are the filter its for the first two data bytes.

Bits 10:0 – SID[10:0] Standard Identifier Filter bits