15.4.24 CAN 1 FIFO x Control Register
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- C1FIFOCONyT: Accesses the top byte FIFOCONy[31:24].
- C1FIFOCONyU: Accesses the upper byte FIFOCONy[23:16].
- C1FIFOCONy: Accesses the byte FIFOCONy[31:0].
- [x] denotes FIFO number, from 1 to 7.
- These bits can only be
modified in Configuration mode (OPMOD[2:0] =
100).
| Name: | C1FIFOCONx |
| Offset: | 0x265C, 0x2668, 0x2674, 0x2680, 0x268C, 0x2698, 0x26A4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PLSIZE[2:0] | FSIZE[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TXAT[1:0] | TXPRI[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRESET | TXREQ | UINC | |||||||
| Access | S/HC | R/W/HC | S/HC | ||||||
| Reset | 1 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXEN | RTREN | RXTSEN | TXATIE | RXOVIE | TFERFFIE | TFHRFHIE | TFNRFNIE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:29 – PLSIZE[2:0] Payload Size bits(3)
| Value | Description |
|---|---|
| 111 | 64 data bytes |
| 110 | 48 data bytes |
| 101 | 32 data bytes |
| 100 | 24 data bytes |
| 011 | 20 data bytes |
| 010 | 16 data bytes |
| 001 | 12 data bytes |
| 000 | 8 data bytes |
Bits 28:24 – FSIZE[4:0] FIFO Size bits(3)
| Value | Description |
|---|---|
| 11111 | FIFO is 32 messages deep. |
| ... | |
| 00001 | FIFO is 2 messages deep. |
| 00000 | FIFO is 1 message deep. |
Bits 22:21 – TXAT[1:0] Retransmission Attempts bits
| Value | Description |
|---|---|
| 11 | Unlimited number of retransmission attempts |
| 10 | Unlimited number of retransmission attempts |
| 01 | Three retransmission attempts |
| 00 | Disables retransmission attempts |
Bits 20:16 – TXPRI[4:0] Message Transmit Priority bits
| Value | Description |
|---|---|
| 11111 | Highest message priority |
| 00000 | Lowest message priority |
Bit 10 – FRESET FIFO Reset bit
| Value | Description |
|---|---|
| 1 | FIFO will be reset when bit is set, cleared by hardware whenever FIFO is reset; the user needs to poll whether this bit is clear before taking any action. |
| 0 | No effect |
Bit 9 – TXREQ Message Send Request bit
| Value | Name | Description |
|---|---|---|
| 1 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Requests sending a message; the bit will automatically clear when all the messages queued in the FIFO are successfully sent. |
| 0 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Clearing the bit to ‘0’ while set (‘1’)
will request a message abort. |
| x | TXEN = 0 (FIFO configured as a receive
FIFO) |
This bit has no effect. |
Bit 8 – UINC Increment Head/Tail bit
| Value | Name | Description |
|---|---|---|
| 1 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
When this bit is set, the FIFO head will increment by a single message. |
| 1 | TXEN = 0 (FIFO configured as a receive
FIFO) |
When this bit is set, the FIFO tail will increment by a single message. |
Bit 7 – TXEN TX/RX Buffer Selection bit
| Value | Description |
|---|---|
| 1 | Transmits message object. |
| 0 | Receives message object. |
Bit 6 – RTREN Auto-Remove Transmit (RTR) Enable bit
| Value | Description |
|---|---|
| 1 | When a Remote Transmit is received, TXREQ will be set. |
| 0 | When a Remote Transmit is received, TXREQ will be unaffected. |
Bit 5 – RXTSEN Received Message Timestamp Enable bit(3)
| Value | Description |
|---|---|
| 1 | Captures timestamp in a received message object in RAM. |
| 0 | Does not capture timestamp |
Bit 4 – TXATIE Transmit Attempts Exhausted Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enables interrupt. |
| 0 | Disables interrupt. |
Bit 3 – RXOVIE Overflow Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for overflow event. |
| 0 | Interrupt is disabled for overflow event. |
Bit 2 – TFERFFIE Transmit/Receive FIFO Empty/Full Interrupt Enable bit
| Value | Name | Description |
|---|---|---|
| 1 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Interrupt is enabled for FIFO empty. |
| 0 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Interrupt is disabled for FIFO empty. |
| 1 | TXEN = 0 (FIFO configured as a receive
FIFO) |
Interrupt is enabled for FIFO full. |
| 0 | TXEN = 0 (FIFO configured as a receive
FIFO) |
Interrupt is disabled for FIFO full. |
Bit 1 – TFHRFHIE Transmit/Receive FIFO Half Empty/Half Full Interrupt Enable bit
| Value | Name | Description |
|---|---|---|
| 1 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Interrupt is enabled for FIFO half empty. |
| 0 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Interrupt is disabled for FIFO half empty. |
| 1 | TXEN = 0 (FIFO configured as a receive
FIFO) |
Interrupt is enabled for FIFO half-full. |
| 0 | TXEN = 0 (FIFO configured as a receive
FIFO) |
Interrupt is disabled for FIFO half-full. |
Bit 0 – TFNRFNIE Transmit/Receive FIFO Not Full/Not Empty Interrupt Enable bit
| Value | Name | Description |
|---|---|---|
| 1 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Interrupt is enabled for FIFO not full. |
| 0 | TXEN = 1 (FIFO configured as a transmit
FIFO) |
Interrupt is disabled for FIFO not full. |
| 1 | TXEN = 0 (FIFO configured as a receive
FIFO) |
Interrupt is enabled for FIFO not empty. |
| 0 | TXEN = 0 (FIFO configured as a receive
FIFO) |
Interrupt is disabled for FIFO not empty. |