11.4.2 Interrupt Control Register 2
| Name: | INTCON2 |
| Offset: | 0x74 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INT4EP | INT3EP | INT2EP | INT1EP | INT0EP | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – INT4EP External Interrupt 4 Edge Detect Polarity Select bit
| Value | Description |
|---|---|
1 |
Interrupt on negative edge |
0 |
Interrupt on positive edge |
Bit 3 – INT3EP External Interrupt 3 Edge Detect Polarity Select bit
| Value | Description |
|---|---|
1 |
Interrupt on negative edge |
0 |
Interrupt on positive edge |
Bit 2 – INT2EP External Interrupt 2 Edge Detect Polarity Select bit
| Value | Description |
|---|---|
1 |
Interrupt on negative edge |
0 |
Interrupt on positive edge |
Bit 1 – INT1EP External Interrupt 1 Edge Detect Polarity Select bit
| Value | Description |
|---|---|
1 |
Interrupt on negative edge |
0 |
Interrupt on positive edge |
Bit 0 – INT0EP External Interrupt 0 Edge Detect Polarity Select bit
| Value | Description |
|---|---|
1 |
Interrupt on negative edge |
0 |
Interrupt on positive edge |